HEAVYCON male insert, K6 / 12 series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1636350

Part Number
1636350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.48 €

2 7 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 8 Core cross section (min.)(mm²) 2.5 Core cross section controller contact (max.)(mm²) 4
Core cross section controller contact (min.)(mm²) 2.5 Core cross section power contact (max.)(mm²) 8 Core cross section power contact (min.)(mm²) 6
Total number of pins 6 + 12 + PE Connector features copper-plated Connection (components) Axial screw terminal
Connectors Plug inset Series (connectors) HC-K Leading contact (PE) Yes

This page is HEAVYCON male insert, K6 / 12 series, part number 1636350.
You can find the detail information about specifications and dimensions on part number 1636350.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360