IP-67 D-Sub Connector Variosub Socket, Plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1689129
1689145
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins

31.31 €

6 7 Days 15

26.56 €

7 33 Days 9

Loading...

  1. 1

Basic information

IP rating IP67 Cable diameter(mm) 3 to 9 Connector cross section(mm²) 0.5 mm²
Max. temperature(°C) +80 Min. temperature(°C) -40 Connector standard Bus connector
Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator data cable Type (misc.) Unshielded / standard

Tech Support