Printed-circuit board connector DFK-MSTBA (1898839)

Printed-circuit board connector DFK-MSTBA 1898839

Click on this image to zoom in.

Click on this image to zoom in.

  • Printed-circuit board connector DFK-MSTBA 1898839
  • Printed-circuit board connector DFK-MSTBA 1898839

Product Details:

Manufacturer part number: 1898839

Brand: PHOENIX CONTACT

Price: 2.01

Delivery time: 7 Days


Technical Data:

Connection direction: [Other] mount

Contact spacing: 5.08 mm

Pins per row: 2

Product size (height): 18.20 mm

Product size (length): 12.00 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1898839

Part Number
1898839
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods

2.01 €

100 7 Days [Other] mount5.08218.2012.00129.762+ screw lockPerpendicular (to the PCB)PrintPlugTin platedTin plated-Pin enclosure - cableYes

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 320 Colour Green
Connectors wire-to-board Series (connectors) DFK-MSTBA

This page is Printed-circuit board connector DFK-MSTBA, part number 1898839.
You can find the detail information about specifications and dimensions on part number 1898839.

Variation of this product

Part Number
1898897
1899029
1899045
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection direction Contact spacing
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
No. of rows Product size (width)
(mm)
Total number of pins Connector features Actuation direction Connection (components) Connector type Contact material Contact surface Insulation material Pin strip type (category) Industrial goods
-

5.72 €

50 28 Days -5.08----5.088--Soldering---ThermoplasticSocket enclosure - PCB-
-

5.86 €

50 28 Days -60.24----60.246--Soldering---ThermoplasticPin enclosure - PCB-
-

7.10 €

50 7 Days -70.4----70.48--Soldering---ThermoplasticSocket enclosure - cable-

Tech Support