Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1899294
Part Number
|
---|
1899294 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Pins per row | Product size (height) (mm) | Product size (length) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.01 € | 50 | 7 Days | [Other] mount | 3 | 18.20 | 12.00 | 1 | 45 | 3 | + screw lock | Perpendicular (to the PCB) | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes |
Loading...
Nominal current(A) | 12 | Nominal voltage(V) | 320 | Contact spacing(mm) | 5.08 |
---|---|---|---|---|---|
Colour | Green | Connectors | wire-to-board | Series (connectors) | DFK-MSTBVA |
This page is Base strip DFK-MSTBVA, part number 1899294.
You can find the detail information about specifications and dimensions on part number 1899294.
Configure
Basic Attributes
Connection direction
Insulation material
Pins per row
Product size (height)(mm)
Product size (length)(mm)
No. of rows
Product size (width)(mm)
Total number of pins
Connector features
Actuation direction
Connection (components)
Connector type
Contact material
Contact surface
Pin strip type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1899142 |
1899171 |
1899281 |
1899304 |
1899317 |
1899320 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Pins per row | Product size (height) (mm) | Product size (length) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2.63 € | 100 | 28 Days | - | - | - | - | - | 5.08 | 3 | - | - | Soldering | - | - | - | Thermoplastic | Socket enclosure - PCB | - | ||
- | 4.48 € | 50 | 28 Days | - | - | - | - | - | 5.08 | 6 | - | - | Soldering | - | - | - | Thermoplastic | Socket enclosure - PCB | - | ||
3.39 € | 100 | 7 Days | [Other] mount | 2 | 18.20 | 12.00 | 1 | 39.92 | 2 | + screw lock | Perpendicular (to the PCB) | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes | ||||
- | 4.63 € | 50 | 7 Days | - | - | - | - | - | 5.08 | 4 | - | - | Soldering | - | - | - | Thermoplastic | Socket enclosure - PCB | - | ||
- | 5.24 € | 50 | 7 Days | - | - | - | - | - | 5.08 | 5 | - | - | Soldering | - | - | - | Thermoplastic | Socket enclosure - PCB | - | ||
5.86 € | 50 | 7 Days | [Other] mount | 6 | 18.20 | 12.00 | 1 | 60.24 | 6 | + screw lock | Perpendicular (to the PCB) | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes |