Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1840573
Part Number
|
---|
1840573 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.06 € | 50 | 7 Days | 20 | 630 | [Other] mount | 24 | 10 | 7.62 | 4 | 0.2 | 4 | 32.00 | 30.50 | 7.00 | 1 | 52.10 | 4 | + screw lock | Perpendicular (to the PCB) | Plug | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes |
Loading...
Colour | Green | Connectors | wire-to-board | Series (connectors) | DFK-PC |
---|
This page is Base strip DFK-PC, part number 1840573.
You can find the detail information about specifications and dimensions on part number 1840573.
Configure
Basic Attributes
Connection direction
Insulation material
Nominal current(A)
Nominal voltage(V)
AWG (min.)
AWG max.
Contact spacing(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
No. of rows
Product size (width)(mm)
Total number of pins
Connector features
Actuation direction
Connection (components)
Connector type
Contact material
Contact surface
Pin strip type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1701537 |
1840557 |
1840560 |
1840586 |
1840599 |
1840609 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.67 € | 40 | 7 Days | 76 | 1000 | [Other] mount | - | - | 10.16 | - | - | 2 | 18.20 | 12.00 | - | 1 | 45 | 2 | + ejector (short) | Perpendicular (to the PCB) | Plug | Silver plated | Tin plated | - | Pin enclosure - cable | Yes | ||||
3.03 € | 100 | 7 Days | 20 | 630 | [Other] mount | 24 | 10 | 7.62 | 4 | 0.2 | 2 | 32.00 | 30.50 | 7.00 | 1 | 36.86 | 2 | + screw lock | Perpendicular (to the PCB) | Plug | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes | |||
4.55 € | 50 | 7 Days | 20 | 630 | [Other] mount | 24 | 10 | 7.62 | 4 | 0.2 | 3 | 32.00 | 30.50 | 7.00 | 1 | 44.48 | 3 | + screw lock | Perpendicular (to the PCB) | Plug | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes | |||
7.58 € | 50 | 7 Days | 20 | 630 | [Other] mount | 24 | 10 | 7.62 | 4 | 0.2 | 5 | 32.00 | 30.50 | 7.00 | 1 | 59.72 | 5 | + screw lock | Perpendicular (to the PCB) | Plug | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes | |||
9.10 € | 50 | 7 Days | 20 | 630 | [Other] mount | 24 | 10 | 7.62 | 4 | 0.2 | 6 | 32.00 | 30.50 | 7.00 | 1 | 67.34 | 6 | + screw lock | Perpendicular (to the PCB) | Plug | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes | |||
10.61 € | 50 | 7 Days | 20 | 630 | [Other] mount | 24 | 10 | 7.62 | 4 | 0.2 | 7 | 32.00 | 30.50 | 7.00 | 1 | 74.96 | 7 | + screw lock | Perpendicular (to the PCB) | Plug | Plug | Tin plated | Tin plated | - | Pin enclosure - cable | Yes |