Contact insert VS-15-ST (1688874)

Contact insert VS-15-ST 1688874

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact insert VS-15-ST 1688874
  • Contact insert VS-15-ST 1688874

Product Details:

Manufacturer part number: 1688874

Brand: PHOENIX CONTACT

Price: 7.20

Delivery time: 7 Days


Technical Data:

Connection direction: [Other] vertical mount

Connection angle: 180 °

Connection (components): Solder bucket


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1688874

Part Number
1688874
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection direction Connection angle
(°)
Connection (components)

7.20 €

30 7 Days [Other] vertical mount180Solder bucket

Loading...

  1. 1

Basic information

Total number of pins 15 Connector type Plug Connectors D-SUB pin strip
Industrial goods Yes

This page is Contact insert VS-15-ST, part number 1688874.
You can find the detail information about specifications and dimensions on part number 1688874.

Variation of this product

Part Number
1688081
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection direction Connection angle
(°)
Connection (components)

15.63 €

20 98 Days [Other] horizontal mount90Soldering

Tech Support