Cable gland-G-INS-M12 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411123
1411131
1411160
1417652
1424513
1424541
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Terminal diameter (max.)
(mm)
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

0.71 €

260 7 Days 6.5815-20IP68SilverPlastic

0.71 €

260 7 Days 6.5815-20IP68BlackPlastic

2.93 €

70 7 Days 6.5614-40-SilverMetal

0.67 €

280 7 Days 6.5815-20IP68Light greyPlastic

0.95 €

200 7 Days 71516-40IP68Light greyPlastic

30.31 €

6 7 Days 6.5614-40IP68SilverMetal

Loading...

  1. 1

Basic information

Clamp diameter(mm) 3 Max. temperature(°C) +100 Accessory type (casings) Cable gland
Thread type M12

Tech Support