Cable gland-G-INS-PG 13.5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411143
1411173
1424488
1424498
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length
(mm)
Spanner size
(mm)
Min. temperature
(°C)
IP rating Colour Material

0.88 €

210 7 Days 1024-20IP68SilverPlastic

4.71 €

40 7 Days 6.522-40-SilverMetal

0.83 €

220 7 Days 1024-20IP68Light greyPlastic

0.83 €

220 7 Days 1024-20IP68BlackPlastic

Loading...

  1. 1

Basic information

Terminal diameter (max.)(mm) 12 Clamp diameter(mm) 6 Max. temperature(°C) +100
Accessory type (casings) Cable gland Thread type PG13.5

Tech Support