Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1411149 |
1411179 |
1424493 |
1424503 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length (mm) | Spanner size (mm) | Min. temperature (°C) | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|---|
11.46 € | 16 | 7 Days | 13 | 60 | -20 | Silver | Plastic | |||
44.77 € | 5 | 7 Days | 12 | 58 | -40 | Silver | Metal | |||
11.09 € | 17 | 7 Days | 13 | 60 | -20 | Light grey | Plastic | |||
11.09 € | 17 | 7 Days | 13 | 60 | -20 | Black | Plastic |
Loading...
Terminal diameter (max.)(mm) | 38 | Clamp diameter(mm) | 30 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
IP rating | IP68 | Accessory type (casings) | Cable gland | Thread type | PG42 |