Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1411140 |
1411170 |
1424485 |
1424495 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length (mm) | Spanner size (mm) | Min. temperature (°C) | IP rating | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.71 € | 260 | 7 Days | 8 | 15 | -20 | IP68 | Silver | Plastic | |||
2.90 € | 70 | 7 Days | 6 | 14 | -40 | - | Silver | Metal | |||
0.68 € | 280 | 7 Days | 8 | 15 | -20 | IP68 | Light grey | Plastic | |||
0.68 € | 280 | 7 Days | 8 | 15 | -20 | IP68 | Black | Plastic |
Loading...
Terminal diameter (max.)(mm) | 6.5 | Clamp diameter(mm) | 3 | Max. temperature(°C) | +100 |
---|---|---|---|---|---|
Accessory type (casings) | Cable gland | Thread type | PG7 |