Protective covers VS-08 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1652606
1658066
1689200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)
Min. temperature
(°C)
Sensor/actuator wiring type (category) Description Material (details) Colour Industrial goods

5.25 €

35 7 Days +80-40Sensor/actuator connector (accessories)Protective cover for covering of the contact insert in attachment frame.PA.Grey-

5.25 €

35 33 Days +80-40Sensor/actuator connector (accessories)--BlackYes

6.75 €

30 7 Days --Sensor/actuator connector---Yes

Loading...

  1. 1

Basic information

Connector standard Sensor connector Connector type Protective cap IP rating IP67

Tech Support