Electronic Housing UM-ALU 4-72 COVER (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200933

Part Number
2200933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.11 €

10 7 Days

Loading...

  1. 1

Basic information

Weight(g) 41 Colour Aluminium Enclosure type (category) Casing part
Material Aluminium Type (misc.) mounting case

This page is Electronic Housing UM-ALU 4-72 COVER, part number 2200933.
You can find the detail information about specifications and dimensions on part number 2200933.

Tech Support