Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Max. cross section (flexible)(mm²) | 2.5 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.2 | Stripping length (max.)(mm) | 10 | Max. temperature(°C) | +50 |
Min. temperature(°C) | -20 | Total number of pins | 14 | Transfer module type (category) | Front adapter |
Connector (field) | IDC-FLK receptacle | Suitable for | Siemens SIMATIC® S7-300 | Series (Phoenix transfer modules) | Varioface-VIP-PA-FLK |
Transfer module features | Any orientation | Connector (control) | Pull spring |
Configure
Basic Attributes
Optional Attributes