Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419024
Connector type | RJ45 flange | Colour | Grey | Connection side A (sensors/actuators) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Temperature range(°C) | -70 | Max. temperature(°C) | 60 |
Min. temperature(°C) | -10 | No. of pins (RJ) | 8P8C | Nominal current(A) | 1 |
Nominal voltage(Vdc) | 50 | Connector standard | RJ45 | Connection (components) | IDC |
Connection side B (sensors/actuators) | Customisable | Contact surface | Gold over Nickel | Contact material | Copper Alloy |
Material (details) | Housing: PC-GF · Contact holder: PC | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Type (misc.) | Patch cable |
This page is RJ45-Patchpanel CAT6, part number 1419024.
You can find the detail information about specifications and dimensions on part number 1419024.
Configure
Basic Attributes
Optional Attributes