Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3063976
Content(pc(s)) | 25 | Product size (length)(mm) | 20 | Product size (diameter)(mm) | 8 |
---|---|---|---|---|---|
Colour | White | IP rating | IP54 | Accessory type (casings) | Filler plug |
Industrial goods | Yes |
This page is Plugs KDT-ST 8, part number 3063976.
You can find the detail information about specifications and dimensions on part number 3063976.