Distributor-SAC-ASI-J-Y-Y (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1405622

Part Number
1405622
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.13 €

8 7 Days

Loading...

  1. 1

Basic information

Nominal voltage(Vdc) 32 Nominal current(A) 8 Total number of pins 4
IP rating IP65 Contact material CuSn Sensor/actuator wiring type (category) Sensor/actuator splitter/adapter

This page is Distributor-SAC-ASI-J-Y-Y, part number 1405622.
You can find the detail information about specifications and dimensions on part number 1405622.

Tech Support