Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1460365 |
1460367 |
1604324 |
1604382 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | IP rating | Thread size | Series (connectors) | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
59.19 € | 10 | 33 Days | IP66 | M25 | HC-B | Anti-corrosive | - | |||
59.88 € | 10 | 33 Days | IP66 | M32 | HC-B | Anti-corrosive | - | |||
37.59 € | 10 | 33 Days | IP65 | M25 | HC-B-TMB | Cable exit (lateral) | Yes | |||
38.02 € | 10 | 33 Days | IP65 | M32 | HC-B-TMB | Cable exit (lateral) | Yes |
Loading...
Temperature range(°C) | -40 - +125 | Colour | Grey | Case material | Aluminium, die cast |
---|---|---|---|---|---|
Connector type (category) | Bush enclosure |