Housing HC-EVO-B24 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1407667
1407668
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Series (connectors) Connector features Type (misc.)

29.04 €

7 7 Days HC-EVO-B24+ longitudinal braceCoupling casing with longitudinal rail, height 90 mm

27.46 €

7 7 Days HC-EVO+ transverse braceCoupling casing with crossbar, height 90 mm

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Type B24
Colour Black Case material Polyamide Connector type (category) Connector enclosure

Tech Support