Housing VC-MEMV (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1853324
1853337
1853340
1855144
1886618
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Thread size Series (connectors) Colour Connector features

23.34 €

10 25 Days IP67PG16VC-MEMV-T1-ZGrey+ conductive seal

27.67 €

10 7 Days IP67PG21VC-MEMV-T2-ZGrey+ conductive seal

28.99 €

10 29 Days IP67PG21VC-MEMV-T3-ZGrey+ conductive seal

28.99 €

10 28 Days IP65PG21VC-MEMV-T2-RSilver+ knurled head screw lock

36.70 €

5 29 Days IP65M25VC-MEMV-T3-RNickel+ EMC-coating

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 Case material Diecast zinc Connector type (category) Bush enclosure
Industrial goods Yes

Tech Support