Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1660083
Connection angle(°) | 180 | Temperature range(°C) | -25 - +50 | Series (connectors) | QUICKON |
---|---|---|---|---|---|
Colour | Silver | Connector type | + locking mechanism | Connector type (category) | Wire connector |
Leading contact (PE) | No | Industrial goods | Yes |
This page is Locking screw barrel HC-VSH, part number 1660083.
You can find the detail information about specifications and dimensions on part number 1660083.