Manufacturer part number: 1641510
Brand: PHOENIX CONTACT
Price: 12.51 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1641510
IP rating | IP65 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (flexible)(mm²) | 0.75 |
---|---|---|---|---|---|
Max. temperature(°C) | 80 | Min. temperature(°C) | -25 | Total number of pins | 3 + PE |
Connector features | copper-plated | Connection (components) | QUICKON connector | Colour | Grey |
Series (connectors) | HC-A3 | Leading contact (PE) | Yes | Case material | Plastic |
This page is Plug-in connector HC-A3, part number 1641510.
You can find the detail information about specifications and dimensions on part number 1641510.
Part Number |
---|
1641581 |
1641604 |
1641617 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
11.72 € | 16 | 7 Days | |||
13.15 € | 14 | 7 Days | |||
14.26 € | 13 | 7 Days |