Socket enclosure HC-STA-B24 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1412869
1412870
1412871
1412873
1412874
1412875
1412877
1412878
1412879
1412881
1412882
1412883
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size Connector features Type (misc.)

35.90 €

6 7 Days 2 x M25+ connector pieceSocket housing with cover, for Crossbar, cable outlet side 2 x M25

35.90 €

6 7 Days 2 x M32+ connector pieceSocket housing with cover, for Crossbar, cable outlet side 2 x M32

39.07 €

5 7 Days 2 x PG21+ connector pieceSocket housing with cover, for Crossbar, cable outlet side 2 x PG 21

28.60 €

7 7 Days 2 x M25+ connector pieceSocket housing with crossbar, cable outlet side 2 x M25

28.60 €

7 7 Days 2 x M32+ connector pieceSocket housing with crossbar, cable outlet side 2 x M32

31.10 €

6 7 Days 2 x PG21+ connector pieceSocket housing with crossbar, cable outlet side 2 x PG 21

29.30 €

7 7 Days M25+ longitudinal braceSocket casing with longitudinal rail, cable outlet side 2 x M25

29.30 €

7 7 Days M32+ longitudinal braceSocket casing with longitudinal rail, cable outlet side 2 x M32

32.00 €

6 7 Days PG21+ longitudinal braceSocket casing with longitudinal rail, cable outlet on the side of 2 x PG 21

39.00 €

5 7 Days 2 x M25+ longitudinal braceSocket housing with cover, with long handle, cable outlets on the side 2 x M25

39.00 €

5 7 Days 2 x M32+ longitudinal braceSocket housing with cover, with long handle, cable outlets on the side 2 x M32

42.61 €

5 7 Days 2 x PG21+ longitudinal braceSocket housing with cover, with long handle, cable outlets on the side of 2 x PG 21

Loading...

  1. 1

Basic information

Temperature range(°C) -40 - +125 IP rating IP66 Series (connectors) HC-STA
Type B24 Colour Grey Case material Aluminium, die cast
Connector type (category) Socket enclosure

Tech Support