Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection angle(°) | 180 | Temperature range(°C) | -25 - +50 | Series (connectors) | QUICKON |
---|---|---|---|---|---|
Colour | Silver | Connector type | Lockscrew | Connector type (category) | Wire connector |
Leading contact (PE) | No | Industrial goods | Yes |