Connector C-SCFFI (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3240534
3240535
3240536
3240537
3240538
3240539
3240540
3240541
3240547
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector thickness
(mm)
Connector width
(mm)
Cross-section range Size Industrial goods

0.49 €

400 7 Days Red0.52.80.50 - 1.50 mm²2.8 x 0.5 mmYes

0.49 €

400 7 Days Red0.82.80.50 - 1.50 mm²2.8 x 0.8 mmYes

0.49 €

400 7 Days Red0.54.80.50 - 1.50 mm²4.8 x 0.5 mmYes

0.49 €

400 7 Days Red0.84.80.50 - 1.50 mm²4.8 x 0.8 mmYes

0.36 €

550 7 Days Red0.86.30.50 - 1.50 mm²6.3 x 0.8 mm-

0.49 €

400 7 Days Blue0.54.81.50 - 2.50 mm²4.8 x 0.5 mmYes

0.49 €

400 7 Days Blue0.84.81.50 - 2.50 mm²4.8 x 0.8 mmYes

0.38 €

475 7 Days Yellow0.86.34 - 6 mm²6.3 x 0.8 mmYes

0.33 €

575 7 Days Blue0.86.31.50 - 2.50 mm²6.3 x 0.8 mm-

Loading...

  1. 1

Basic information

Insulation material PVC Connection angle(°) 180 Connector type (category) Blade receptacle
Contact material Brass tin plated Insulation type Insulated

Tech Support