Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3200124 |
3200551 |
3201068 |
3201958 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | Colour | Country colour code | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|
0.07 € | 2600 | 7 Days | 22 | [Other] Brown | - | - | |||
0.07 € | 2600 | 7 Days | 22 | Red | - | - | |||
0.07 € | 2600 | 7 Days | 22 | [Other] Ivory | - | - | |||
0.17 € | 1100 | 7 Days | 24 | Red | DIN | Yes |
Loading...
AWG max.(AWG) | 8 | Insulation material | PP | Cross-section x Sleeve length | 1 x 10 mm² x 12 mm |
---|---|---|---|---|---|
Temperature range(°C) | +105 | Connector type (category) | Ferrule | Contact material | Cathode copper, tin plated |
Insulation type | Partially insulated |