Ferrule 1 x 6 mm² x 18 mm Partially insulated (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3200111
3200603
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

0.08 €

2300 7 Days Green

0.08 €

2300 7 Days Yellow

Loading...

  1. 1

Basic information

Product size (length)(mm) 26 AWG max.(AWG) 10 Insulation material PP
Cross-section x Sleeve length 1 x 6 mm² x 18 mm Temperature range(°C) +105 Connector type (category) Ferrule
Contact material Cathode copper, tin plated Insulation type Partially insulated

Tech Support