Interface module UM 45-FLK (2962560)

Interface module UM 45-FLK 2962560
  • Volume Discount

Product Details:

Manufacturer part number: 2962560

Brand: PHOENIX CONTACT

Price: 58.53

Delivery time: 37 Days


Technical Data:

Total number of pins: 16 Pole


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2962560

Part Number
2962560
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

58.53 €

1 Available 37 Days 16

Loading...

  1. 1

Basic information

Connection (components) Screws Max. temperature(°C) +50 Min. temperature(°C) -20
Series (Phoenix transfer modules) Varioface-UM45-FLK Transfer module type (category) Transfer module Transfer module features + ribbon cable

This page is Interface module UM 45-FLK, part number 2962560.
You can find the detail information about specifications and dimensions on part number 2962560.

Variation of this product

Part Number
2962544
2962557
2962573
2962599
2962638
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)

49.85 €

1 Available 23 Days 10

58.53 €

1 Available 79 Days 45

69.37 €

1 Available 37 Days 20

91.49 €

1 Available 6 Days 34

147.05 €

1 Available 58 Days 64

Tech Support