Interface module UM 45-FLK, with spring-cage connection (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2293569

Part Number
2293569
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)

95.85 €

1 Available 24 Days 34

Loading...

  1. 1

Basic information

Connection (components) Pull spring Max. temperature(°C) +50 Min. temperature(°C) -20
Series (Phoenix transfer modules) Varioface-UM45-FLK Transfer module type (category) Transfer module Transfer module features + ribbon cable

This page is Interface module UM 45-FLK, with spring-cage connection, part number 2293569.
You can find the detail information about specifications and dimensions on part number 2293569.

Variation of this product

Part Number
2293514
2293527
2293530
2293572
2293585
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)

56.36 €

1 Available 37 Days 10

65.03 €

1 Available 36 Days 14

67.20 €

1 Available 37 Days 16

119.83 €

1 Available 7 Days 40

147.05 €

1 Available 6 Days 50

Tech Support