Interface module VIP-3 / SC / D37SUB (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2315146
2315191
2322171
2322223
2900675
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector (control) Transfer module features

76.95 €

3 7 Days D-Sub pin stripAny orientation

77.00 €

3 7 Days D-Sub receptacleAny orientation

149.70 €

2 7 Days D-Sub pin strip+ LED

149.70 €

2 7 Days D-Sub receptacle+ LED

97.85 €

2 7 Days D-Sub pin stripAny orientation

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 37 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Max. temperature(°C) +50 Min. temperature(°C) -20 Stripping length (max.)(mm) 8
Series (Phoenix transfer modules) Varioface-VIP Transfer module type (category) Transfer module

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360