Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2962476 |
2962492 |
2965172 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Transfer module features | |
---|---|---|---|---|---|---|---|
56.36 € | 1 | Available | 37 Days | Screws | Any orientation | ||
95.85 € | 1 | Available | 38 Days | Screws | + illuminated display | ||
60.69 € | 1 | Available | 4 Days | - | Any orientation |
Loading...
Total number of pins(Pole) | 14 | Max. temperature(°C) | +50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Series (Phoenix transfer modules) | Varioface-Compact UM45-FLK | Transfer module type (category) | Transfer module |