Interface module FLKM-D 9 SUB, socket strip, with light indicator【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2281678

Part Number
2281678
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,196.99 €

10 Pieces Per Package

1 pack Available 51 Days

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 9 Max. temperature(°C) +50
Min. temperature(°C) -20 Series (Phoenix transfer modules) Varioface-FLKM Transfer module type (category) Transfer module
Transfer module features + D-SUB receptacle Industrial goods Yes

This page is Interface module FLKM-D 9 SUB, socket strip, with light indicator, part number 2281678.
You can find the detail information about specifications and dimensions on part number 2281678.

Tech Support