Hybrid relay EMG 22【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2944407
2949787
2952350
2952363
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Contact type

1,503.07 €

10 Pieces Per Package

1 pack Available 98 Days ----------2 makers

97.10 €

10 7 Days [Screw Fastening] Screws7522.562.5+50-2024250125051 change-over

97.10 €

10 7 Days [Screw Fastening] Screws7522.562.5+50-2024250125051 change-over

97.10 €

10 42 Days [Screw Fastening] Screws7522.562.5+50-2012250125051 change-over

Loading...

  1. 1

Basic information

Relay type (category) Relay component Industrial goods Yes

Tech Support