• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Relay Module PLC【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900338

Part Number
2900338
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

20.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-402430-50AgNi hard gold plated2 change-overs+ reverse polarity protectionInterface relay-Yes

Loading...

  1. 1

This page is Relay Module PLC, part number 2900338.
You can find the detail information about specifications and dimensions on part number 2900338.

Variation of this product

Part Number
2900298
2900299
2900300
2900339
2900343
2900349
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

20.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

14.90 €

20 47 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

18.80 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

22.75 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-402430-50AgNi hard gold plated2 change-overs+ diode bridgeInterface relay-Yes

25.20 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+55-4023030-50AgNi hard gold plated2 change-overs+ diode bridgeInterface relay-Yes

68.20 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+70-402430-50AgNi + hard gold plating2 change-overs+ broad range setupInterface relay-Yes

Tech Support