Relay Module PLC【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2900290
2900291
2900297
2900298
2900299
2900300
2900301
2900303
2900304
2900305
2900306
2900307
2900310
2900311
2900312
2900313
2900315
2900316
2900317
2900318
2900321
2900326
2900329
2900330
2900332
2900333
2900335
2900336
2900337
2900338
2900339
2900343
2900349
2966113
2966126
2966139
2966142
2966171
2966184
2966197
2966207
2966210
2966223
2966249
2966265
2966278
2966281
2966294
2966317
2966320
2966333
2966443
2966906
2966919
2967060
2967073
2967086
2967099
2967109
2967112
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

19.60 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4012250-10AgNi1 change-over+ reverse polarity protectionInterface relay-Yes

18.65 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-10AgNi1 change-over+ reverse polarity protectionInterface relay-Yes

21.90 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+55-40230250-10AgNi1 change-over+ diode bridgeInterface relay-Yes

20.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

14.90 €

20 47 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

18.80 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

18.00 €

20 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4048250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

20.25 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4060250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

21.40 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+55-40120250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

21.85 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+55-40230250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

16.10 €

20 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-402430-50AgSnO + gold plating1 change-over+ reverse polarity protectionInterface relay-Yes

19.70 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-402430-50AgSnO + gold plating1 change-over+ diode bridgeInterface relay-Yes

22.10 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+55-4012030-50AgSnO + gold plating1 change-over+ diode bridgeInterface relay-Yes

24.15 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+55-4023030-50AgSnO + gold plating1 change-over+ diode bridgeInterface relay-Yes

14.80 €

20 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024230-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

15.40 €

20 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-402430-50AgSnO + gold plating1 maker+ reverse polarity protectionInterface relay-Yes

23.45 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+55-4023030-50AgSnO + gold plating1 maker+ diode bridgeInterface relay-Yes

16.20 €

20 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4012250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

17.10 €

20 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-401230-50AgSnO + gold plating1 change-over+ reverse polarity protectionInterface relay-Yes

40.85 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+70-4024250-6AgSnO1 change-over+ broad range setupRelay component-Yes

45.95 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+70-402430-50AgSnO + gold plating1 change-over+ broad range setupInterface relay-Yes

72.90 €

10 26 Days [Socket / plug-in] Push-in connector801494IP20+70-40110250-6AgNi1 change-over+ broad range setupInterface relay-Yes

21.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4012250-6AgNi2 change-overs+ reverse polarity protectionInterface relay-Yes

19.60 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-6AgNi2 change-overs+ reverse polarity protectionInterface relay-Yes

21.20 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

20.75 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4048250-6AgNi2 change-overs+ reverse polarity protectionInterface relay-Yes

26.00 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-40120250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

24.10 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+55-40230250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

23.05 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-401230-50AgNi hard gold plated2 change-overs+ reverse polarity protectionInterface relay-Yes

20.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-402430-50AgNi hard gold plated2 change-overs+ reverse polarity protectionInterface relay-Yes

22.75 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-402430-50AgNi hard gold plated2 change-overs+ diode bridgeInterface relay-Yes

25.20 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+55-4023030-50AgNi hard gold plated2 change-overs+ diode bridgeInterface relay-Yes

68.20 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+70-402430-50AgNi + hard gold plating2 change-overs+ broad range setupInterface relay-Yes

18.00 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4048250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

18.95 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+60-404830-50AgSnO + gold plating1 change-over+ reverse polarity protectionInterface relay-Yes

20.25 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4060250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

21.15 €

10 12 Days [Screw Fastening] Screw terminal806.294IP20+60-406030-50AgSnO + gold plating1 change-over+ reverse polarity protectionInterface relay-Yes

14.90 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4024250250 V (AC/DC)6AgSnO1 changeover+ reverse polarity protectionInterface relayScrew connector-

18.80 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4024 V AC/DC250250 V (AC/DC)6AgSnO1 changeover+ diode bridgeInterface relayScrew connector-

21.40 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-40120250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

21.85 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-40230 V/AC/220250250 V (AC/DC)6AgSnO1 changeover+ diode bridgeInterface relayScrew connector-

14.80 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4024230-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

17.70 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-2524250-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

25.65 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-25120250-6AgSnO1 maker+ diode bridgeInterface relay-Yes

16.10 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-40243036 V/DC/3050AgSnO + gold plating1 changeover+ reverse polarity protectionInterface relayScrew connector-

19.70 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4024 V AC/DC3036 V/DC/3050AgSnO + gold plating1 changeover+ diode bridgeInterface relayScrew connector-

22.10 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-4012030-50AgSnO + gold plating1 change-over+ diode bridgeInterface relay-Yes

24.15 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-40230 V/AC/2203036 V/DC/3050AgSnO + gold plating1 changeover+ diode bridgeInterface relayScrew connector-

15.40 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-402430-50AgSnO + gold plating1 maker+ reverse polarity protectionInterface relay-Yes

23.00 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4012030-50AgSnO + gold plating1 maker+ diode bridgeInterface relay-Yes

23.45 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-4023030-50AgSnO + gold plating1 maker+ diode bridgeInterface relay-Yes

28.65 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-2523030-50Ag-hard gold plated1 breaker+ diode bridgeInterface relay-Yes

16.20 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4012250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

17.10 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-401230-50AgSnO + gold plating1 change-over+ reverse polarity protectionInterface relay-Yes

19.60 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+60-4024250250 V (AC/DC)6AgNiOne 2-way contact 250 V/AC/DC 6A max.+ reverse polarity protectionInterface relayScrew connector-

21.20 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+60-4024250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

26.00 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+60-40120250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

24.10 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+55-40230 V/AC/220250250 V (AC/DC)6AgNiOne 2-way contact 250 V/AC/DC 6A max.+ diode bridgeInterface relayScrew connector-

20.00 €

10 7 Days [Screw Fastening] Screw terminal-------------Interface relay-Yes

22.75 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+60-402430-50AgNi hard gold plated2 change-overs+ diode bridgeInterface relay-Yes

Loading...

Tech Support