• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Relay Module PLC【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2966281

Part Number
2966281
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

22.10 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-4012030-50AgSnO + gold plating1 change-over+ diode bridgeInterface relay-Yes

Loading...

  1. 1

This page is Relay Module PLC, part number 2966281.
You can find the detail information about specifications and dimensions on part number 2966281.

Variation of this product

Part Number
2900298
2900299
2900300
2966294
2966317
2966320
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

20.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

14.90 €

20 47 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

18.80 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

24.15 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+55-40230 V/AC/2203036 V/DC/3050AgSnO + gold plating1 changeover+ diode bridgeInterface relayScrew connector-

15.40 €

20 7 Days [Screw Fastening] Screw terminal806.294IP20+60-402430-50AgSnO + gold plating1 maker+ reverse polarity protectionInterface relay-Yes

23.00 €

10 7 Days [Screw Fastening] Screw terminal806.294IP20+60-4012030-50AgSnO + gold plating1 maker+ diode bridgeInterface relay-Yes

Tech Support