• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Relay Module PLC【1-10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2967073

Part Number
2967073
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

21.20 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+60-4024250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

Loading...

  1. 1

This page is Relay Module PLC, part number 2967073.
You can find the detail information about specifications and dimensions on part number 2967073.

Variation of this product

Part Number
2900298
2900299
2900300
2967086
2967099
2967109
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
IP rating Max. temperature
(°C)
Min. temperature
(°C)
Nominal voltage (details)
(Vdc)
Switching voltage (max.)
(Vdc)
Switching capacity Switching current (max.)
(A)
Contact material Contact type Relay features Relay type (category) Type (misc.) Industrial goods

20.35 €

10 7 Days [Socket / plug-in] Push-in connector801494IP20+60-4024250-6AgSnO1 maker+ reverse polarity protectionInterface relay-Yes

14.90 €

20 47 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ reverse polarity protectionInterface relay-Yes

18.80 €

10 7 Days [Socket / plug-in] Push-in connector806.294IP20+60-4024250-6AgSnO1 change-over+ diode bridgeInterface relay-Yes

26.00 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+60-40120250-6AgNi2 change-overs+ diode bridgeInterface relay-Yes

24.10 €

10 7 Days [Screw Fastening] Screw terminal801494IP20+55-40230 V/AC/220250250 V (AC/DC)6AgNiOne 2-way contact 250 V/AC/DC 6A max.+ diode bridgeInterface relayScrew connector-

20.00 €

10 7 Days [Screw Fastening] Screw terminal-------------Interface relay-Yes

Tech Support