Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2900330
Part Number
|
---|
2900330 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | IP rating | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (details) (Vdc) | Switching voltage (max.) (Vdc) | Switching capacity | Switching current (max.) (A) | Contact material | Contact type | Relay features | Relay type (category) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.60 € | 10 | 7 Days | [Socket / plug-in] Push-in connector | 80 | 14 | 94 | IP20 | +60 | -40 | 24 | 250 | - | 6 | AgNi | 2 change-overs | + reverse polarity protection | Interface relay | - | Yes |
Loading...
This page is Relay Module PLC, part number 2900330.
You can find the detail information about specifications and dimensions on part number 2900330.
Configure
Basic Attributes
Connection (components)
Switching capacity
Type (misc.)
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
IP rating
Max. temperature(°C)
Min. temperature(°C)
Nominal voltage (details)(Vdc)
Switching voltage (max.)(Vdc)
Switching current (max.)(A)
Contact material
Contact type
Relay features
Relay type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2900298 |
2900299 |
2900300 |
2900332 |
2900333 |
2900335 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | IP rating | Max. temperature (°C) | Min. temperature (°C) | Nominal voltage (details) (Vdc) | Switching voltage (max.) (Vdc) | Switching capacity | Switching current (max.) (A) | Contact material | Contact type | Relay features | Relay type (category) | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.35 € | 10 | 7 Days | [Socket / plug-in] Push-in connector | 80 | 14 | 94 | IP20 | +60 | -40 | 24 | 250 | - | 6 | AgSnO | 1 maker | + reverse polarity protection | Interface relay | - | Yes | |||
14.90 € | 20 | 47 Days | [Socket / plug-in] Push-in connector | 80 | 6.2 | 94 | IP20 | +60 | -40 | 24 | 250 | - | 6 | AgSnO | 1 change-over | + reverse polarity protection | Interface relay | - | Yes | |||
18.80 € | 10 | 7 Days | [Socket / plug-in] Push-in connector | 80 | 6.2 | 94 | IP20 | +60 | -40 | 24 | 250 | - | 6 | AgSnO | 1 change-over | + diode bridge | Interface relay | - | Yes | |||
21.20 € | 10 | 7 Days | [Socket / plug-in] Push-in connector | 80 | 14 | 94 | IP20 | +60 | -40 | 24 | 250 | - | 6 | AgNi | 2 change-overs | + diode bridge | Interface relay | - | Yes | |||
20.75 € | 10 | 7 Days | [Socket / plug-in] Push-in connector | 80 | 14 | 94 | IP20 | +60 | -40 | 48 | 250 | - | 6 | AgNi | 2 change-overs | + reverse polarity protection | Interface relay | - | Yes | |||
26.00 € | 10 | 7 Days | [Socket / plug-in] Push-in connector | 80 | 14 | 94 | IP20 | +60 | -40 | 120 | 250 | - | 6 | AgNi | 2 change-overs | + diode bridge | Interface relay | - | Yes |