Cable gland KVT-W90 (Part Numbers)

Cable gland KVT-W90

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・IP rating (EN 60529): IP54
・Flame class: UL94-V0, self-extinguishing
・Material: Polycarbonate

[Features]
・Installation at an angle of 90° to the wall
・Routing of cables with and without connectors
・Warranty on pre-terminated cables remains
・Suitable for metric cut-outs
・Hexagonal locknut included in the delivery

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45404
45414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.21 €

1 Available 3 Days

47.68 €

1 Available 3 Days

Loading...

  1. 1

Tech Support