Cable entry plate KEL-DP-E (Part Numbers)

Cable entry plate KEL-DP-E
  • Volume Discount
[Specifications]
・For max. no. of cables: 7, 9, 13, 17, 21,
・Max. cable diameter (mm): 8.3, 12.1
・Width(mm): 25
・Height(mm): 12
・Materials: Elastomer

[Features]
・Quick assembly without tools
・High cable density
・Cost-effective solution
・Hygienic design - free of dirt-collecting recesses
・Mounting options: Snap-in

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43578
43581
43583
43585
43587
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.99 €

1 Available 3 Days

15.87 €

1 Available 3 Days

15.87 €

1 Available 3 Days

13.75 €

1 Available 3 Days

13.75 €

1 Available 13 Days

Loading...

  1. 1

Tech Support