Cable grommet KT small (Part Numbers)

Cable grommet KT small

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・For max. no. of cables: 1, 2, 4
・Max. cable diameter (mm): 8, 35
・Length (mm): 21
・Width(mm): 21
・Height(mm): 19
・Materials: Elastomer
・Colour: Grey (similar RAL 7035)

[Features]
・Enable routing of pre-terminated cables through cable entry frames and split cable glands
・High strain relief in accordance with EN 62444 when a suitable cable entry is selected
・Available for a large range of cable diameters
・Greatly increased cable density when using double or quadruple grommets
・Material: Elastomer
・KT small

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39900
39901
39902
39906
39908
39909
39914
39917
39932
39934
39935
39937
39939
41200
41201
41202
41203
41204
41205
41206
41207
41208
41209
41210
41211
41212
41213
41214
41215
41251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

8.40 €

1 Available 3 Days
-

8.40 €

1 Available 3 Days
-

8.40 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

8.40 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

5.23 €

1 Available 3 Days
-

8.40 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

5.75 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

5.01 €

1 Available 3 Days
-

4.13 €

1 Available 3 Days
-

4.13 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days
-

4.45 €

1 Available 3 Days

4.45 €

1 Available 3 Days

Loading...

  1. 1

Tech Support