Cable grommet QT (Part Numbers)

Cable grommet QT

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・For max. no. of cables: 1, 2, 4
・Max. cable diameter (mm): 15
・Length (mm): 19
・Width(mm): 20
・Height(mm): 12
・Materials: Elastomer

[Features]
・Enable routing of pre-terminated cables through cable entry frames and split cable glands
・Available for a large range of cable diameters
・Greatly increased cable density when using double or quadruple grommets
・Operating temperature: -40 C° to 100 C°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42503
42504
42505
42506
42507
42508
42510
42511
42512
42513
42566
42568
42570
42572
42578
42580
42582
42584
42586
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

3.11 €

1 Available 3 Days

4.45 €

1 Available 3 Days

4.45 €

1 Available 3 Days

4.45 €

1 Available 3 Days

4.45 €

1 Available 3 Days

4.13 €

1 Available 3 Days

6.84 €

1 Available 3 Days

6.84 €

1 Available 3 Days

6.84 €

1 Available 3 Days

6.84 €

1 Available 3 Days

Loading...

  1. 1

Tech Support