Screen holder SFS (Part Numbers)

Screen holder SFS
  • Volume Discount
[Specifications]
・Mounting options: Snap-in
・Mounting location: 35 mm top hat DIN rail
・Properties: vibration proof

[Features]
・Partially with integrated strain relief
・Large contact area
・Shield contact and strain relief separated
・Quick assembly without tools
・The spring design requires no adjustments and will permanently maintain contact to the cable shield
・Designed for high density applications
・Shock and vibration resistant, maintenance free
・Integrated double strain relief function acc. to PROFINET installation guidelines
・Mounting options: Snap-in

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36810
36815
36820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 5 Days

9.45 €

1 Available 3 Days

7.88 €

1 Available 4 Days

Loading...

  1. 1

Tech Support