Desktop case (Part Numbers)

Desktop case

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32103000
32103010
32104000
32123002
32123012
32124012
32125012
32153002
32153012
32154502
32154512
32156002
32156012
32203002
32203012
32205002
32205012
32207002
32207012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type of enclosure With ventilation slots Degree of protection (IP)

16.93 €

1 Available 3 Days 5410030ClosedNoIP40

15.87 €

1 Available 3 Days 5410030OpenYesIP30

17.99 €

1 Available 3 Days 5410040ClosedNoIP40

16.93 €

1 Available 3 Days 6712530ClosedNoIP40

17.99 €

1 Available 3 Days 6712530OpenYesIP30

19.16 €

1 Available 3 Days 6712540OpenYesIP30

19.16 €

1 Available 3 Days 6712550OpenYesIP30

21.29 €

1 Available 3 Days 8215030ClosedNoIP40

22.35 €

1 Available 3 Days 8215030OpenYesIP30

22.35 €

1 Available 3 Days 8215045ClosedNoIP40

22.35 €

1 Available 3 Days 8215045OpenYesIP30

23.41 €

1 Available 3 Days 8215060ClosedNoIP40

24.48 €

1 Available 3 Days 8215060OpenYesIP30

20.23 €

1 Available 3 Days 11220030ClosedNoIP40

19.16 €

1 Available 3 Days 11220030OpenYesIP30

21.29 €

1 Available 3 Days 11220050ClosedNoIP40

24.48 €

1 Available 3 Days 11220050OpenYesIP30

25.55 €

1 Available 8 Days 11220070ClosedNoIP40

26.77 €

1 Available 3 Days 11220070OpenYesIP30

Loading...

  1. 1

Basic information

Material Plastic Surface finishing Untreated Colour Grey
Operating temperature (°C) -10 - 65 With screening No With integrated PCBmounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes

Tech Support