ULTRAMAS table case (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55320010.MT3
55620010.H
55620010.MT8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width
(mm)
Modular spacing (MW)

56.36 €

1 Available 3 Days 157.59

93.68 €

1 Available 3 Days 290.918

80.60 €

1 Available 3 Days 290.99

Loading...

  1. 1

Basic information

Dimension height(mm) 198.9 Dimension depth(mm) 62.2 Material Plastic
Surface finishing Untreated Colour Grey Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCBmounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable Yes
With ventilation slots Yes Degree of protection (IP) IP30

Tech Support