Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43420104 |
43430004 |
43432504 |
43435004 |
43435504 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 3 Days | 100 | 50 | 40 | |
25.55 € | 1 | Available | 3 Days | 120 | 65 | 40 | |
32.15 € | 1 | Available | 29 Days | 120 | 65 | 50 | |
26.77 € | 1 | Available | 3 Days | 120 | 65 | 66 | |
34.28 € | 1 | Available | 3 Days | 120 | 65 | 66 |
Loading...
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 80 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | Yes | With ventilation slots | No |