Hand Case Series Bopad (Part Numbers)

Hand Case Series Bopad

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BOP 7.0-9005
BOP 7.0-9016
BOP 10.1-9005
BOP 10.1-9016
BOP 500-9005
BOP 500-9016
BOP 500 BE4MC-9005
BOP 700-9016
BOP 700 BE4MN-9016
BOP 900-9005
BOP 900-9016
BOP 900 BE4MN-9005
BOP 900 BE4MN-9016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour RAL-number Wall mounting possible

31.07 €

1 Available 3 Days 21515046Black9005Yes

31.07 €

1 Available 3 Days 21515046White9016Yes

44.44 €

1 Available 3 Days 28519846Black9005Yes

44.44 €

1 Available 3 Days 28519846White9016Yes

19.16 €

1 Available 3 Days 1307526Black9005No

19.16 €

1 Available 3 Days 1307526White9016No

23.41 €

1 Available 3 Days 1307526Black9005No

22.35 €

1 Available 3 Days 1659034White9016No

25.55 €

1 Available 9 Days 1659034White9016No

24.48 €

1 Available 3 Days 20010534Black9005Yes

23.41 €

1 Available 3 Days 20010534White9016Yes

30.00 €

1 Available 3 Days 20010534Black9005Yes

27.85 €

1 Available 3 Days 20010534White9016Yes

Loading...

  1. 1

Basic information

IP rating IP40 Material Plastic Surface finishing Untreated
Operating temperature (°C) -25 - 70 Type of enclosure Closed With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Housing connectable Yes
With ventilation slots No

Tech Support