Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
46112060 |
46112070 |
46122060 |
46122070 |
46132060 |
46132070 |
46142060 |
46142070 |
46152060 |
46152070 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage | Electricity consumption | Type of current | Power | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
176.74 € | 1 | 5 Days | 115-230 | 215 | AC | - | Red | |||
172.97 € | 1 | 5 Days | 24 | 1010 | AC/DC | 1 | Red | |||
176.74 € | 1 | 5 Days | 115-230 | 215 | AC | - | Green | |||
172.97 € | 1 | 5 Days | 24 | 1010 | AC/DC | - | Green | |||
176.74 € | 1 | 5 Days | 115-230 | 215 | AC | - | Yellow | |||
172.97 € | 1 | 5 Days | 24 | 1010 | AC/DC | - | Yellow | |||
176.74 € | 1 | 5 Days | 115-230 | 215 | AC | - | Clear | |||
172.97 € | 1 | 5 Days | 24 | 1010 | AC/DC | - | Clear | |||
176.74 € | 1 | 5 Days | 115-230 | 215 | AC | - | Blue | |||
172.97 € | 1 | 5 Days | 24 | 1010 | AC/DC | - | Blue |
Loading...
Colour housing | Grey | Loudness | 110,0 | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | Other | Type of acoustic signal device | Other | Type of optical signal | Other |
Lamp | LED | Frequency sound signal | LED |
Configure
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Power
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes