Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RSL1PRBU |
RSL1PRPU |
RSL1PVBU |
RSL1PVPU |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Nominal voltage (V DC) | Switching capacity (max.) (VA) | Switching voltage (max.) (V DC) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 9 Days | 101 | 24 | 2500 | 250 | Spring-loaded terminal | ||
28.93 € | 1 | Available | 3 Days | 101 | 230 | 1500 | 277 | Spring-loaded terminal | ||
22.35 € | 1 | Available | 3 Days | 95 | 24 | 1500 | 277 | Screw terminals | ||
25.55 € | 1 | Available | 3 Days | 95 | 230 | 1500 | 277 | Screw terminals |
Loading...
Product size (width)(mm) | 6.2 | Product size (depth)(mm) | 78.6 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Max. temperature(°C) | +70 | Switching current (max.)(A) | 6 | IP rating | IP40 |
Durability | 10000000 cycles | Contact type | 1 change-over | Colour | Anthracite (matt) |
Contact material | AgSnO2 | Relay features | + LED |
Configure
Basic Attributes
Product size (height)(mm)
Nominal voltage(V DC)
Switching capacity (max.)(VA)
Switching voltage (max.)(V DC)
Connection (components)
Filter by standard shipping days
Optional Attributes