Surface-mounted housing Micro Pragma (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10207
10208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
No. of partitions

15.96 €

1 Available 3 Days 1651406

17.01 €

1 Available 3 Days 2001988

Loading...

  1. 1

Basic information

Product size (depth)(mm) 72 Colour White Mounting type Surface-mount

Tech Support