Hanging button series XACA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XACA201
XACA205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

104.57 €

1 Available 3 Days 2955271

104.57 €

1 Available 3 Days ---

Loading...

  1. 1

Basic information

Max. temperature(°C) +70 Min. temperature(°C) -25 IP rating IP65
Contact type 1 maker Colour Yellow Connection (components) Screw terminals
Functions (switches) momentary/momentary Lighting type None Print motif None

Tech Support